{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_5_t_shaped/1_1_5_5_adjustable/1_1_5_5_2_metric_nut/xvet.prj},{NB=XVET NW 40 HL},{DES=XVET NW 40 HL},{SER=Light},{PRES=PN 160},{OD=42},{M=M 52 x 2},{NDM=52},{P=2.0},{L2=40.0},{L5=56.0},{L7=51},{SW=50},{S3=60},{D6=42.000},{D10=36.000},{D12=35.500},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XVET},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XVET}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.